Fiberglass Louver - 4" Deep - 45 Degree J-Blade - Extruded Aluminim - FFJ-445
Pottorff

Fiberglass Louver - 4" Deep - 45 Degree J-Blade - Extruded Aluminim - FFJ-445

Pultruded Fiberglass Louver
4" Deep - 45 Degree J-Blade

Pottorff's FFJ-445 is a fixed blade, fiberglass louver used in applications where corrosive air exists for exhaust, air supply or pressure relief. The FFJ-445 is available for in-cavity wall installation, or flange mounted to exterior/interior of the wall. It can also be used on the discharge or intake side of exhaust and supply fans. Flange drilling is available as an option.

Specifikation
  • Standard Construction

    Material: Unfinished Pultruded Fiberglass.

    Frames: 4" deep x 1.06" (102 x 27) fiberglass channel, 1/8" (3.2) thick.

    Blades: 1/8" (3.2) thick fiberglass on 45o angle approximately 4.5" (114) center to center.

    Screen: 1/2" mesh x 19-gauge (13 x 1.1) PCV coated bird-screen.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 72" x 72" (1829 x 1829)
    Multiple Section: Unlimited


    Ratings

    Free Area: 6.0 ft2 (0.56 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 730 fpm (3.71 m/s)

    Air Volume Delivered: 4390 cfm (2.07 m3/s)

    Pressure Loss: 0.08 in. wg. (21 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 984 fpm (5.00 m/s)

    AMCA Certified for Water Penetration and Air Performance

Teknisk specifikation
  • Unik ref.Fiberglass-Louver-4-Deep-45-Degree-J-Blade-Extruded-Aluminim-FFJ-445
  • ProduktfamilieHVAC
  • ProduktgruppeLouvers and Penthouses
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-07-16
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • Uniclass 2015-kodePr_30_59_48
  • Uniclass 2015-beskrivelseLouvres and components
  • CSI MasterFormat 2014-kode08 91 00
  • CSI MasterFormat 2014-titelLouvers
  • OmniClass-nummer23-33 29 31
  • OmniClass-betegnelseLouvre Dampers