SIGMA TEXTOSIL EXTRA facade

SIGMA TEXTOSIL EXTRA facade

Water-based finish for facades with a filling effect based on acryl-siloxane resin with the addition of mineral fillers and micronized aggregates. High water repellency and good permeability to water vapour.
Specifikation
  • Finishing for facades with a filling effect based on acryl-siloxane resin with added mineral fillers and micronized aggregates. High filling power with maximum grain size of 0.3 mm. Excellent water repellency and good transpiration. High adhesion to the substrate and applicable without the use of primer for substrates in good condition.
Teknisk specifikation
  • Unik ref.SIGMA-TEXTOSIL-EXTRA-facade
  • ProduktfamilieSIGMA
  • ProduktgruppeFACADE
  • TypeByggematerialer
  • Udgivelsesdato2024-03-26
  • Udgavenummer1
Relateret
  • Materiale primærtMaling
  • Materiale sekundærtAkryl
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEG020350
  • ETIM-navnBuilding - Facade cladding
  • Uniclass 2015-kodePr_35_31_22
  • Uniclass 2015-beskrivelseDecorative coatings
  • OmniClass-nummer23-15 21 11
  • OmniClass-betegnelsePaints and Varnishes

Tilgængelighed i region

Europa