29110 - SHOWER HEAD - FIXED SHOWER HEAD WITH DIRECTIONAL GRID
Presto

29110 - SHOWER HEAD - FIXED SHOWER HEAD WITH DIRECTIONAL GRID

29110 - SHOWER HEAD - FIXED SHOWER HEAD WITH DIRECTIONAL GRID

Specifikation
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • Depending on model
    • Flow limiter in option

    > Functionality :

    • 2 position directional grid: 17° or 25°

    > Hydraulic supply :

    • M G 1/2" - Threaded length 25 mm

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Delivered with :

    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Teknisk specifikation
  • Unik ref.29110
  • ProduktfamilieSanitary
  • ProduktgruppeShower
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-10-14
  • Udgavenummer1
Relateret
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriSanitet - Byger

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika