60420 - PRESTO Hanging shower seat
Presto

60420 - PRESTO Hanging shower seat

60420 - SHOWER SEAT - Hanging shower seat

Specifikation
  • > Dimensions:

    • Diameter: 35 mm
    • Width: 400 mm
    • Height: 445 mm
    • Depth: 515 mm

    > Static pressure resistance:

    • 150 kg (tested at more than 200 kg)

    > Material and color finish:

    • Antibacterial ABS sheathed aluminum
    • Seat and backrest in white nylon strips

    > Standards & approvals:

    • 60 micron epoxy surface treatment mini
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Teknisk specifikation
  • Unik ref.60420
  • ProduktfamilieSanitary
  • ProduktgruppeBathroom Accessories
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-07-29
  • Udgavenummer1
  • Højde (mm)445
  • Bredde (mm)400
  • Dybde (mm)515
Relateret
  • Materiale primærtABS
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriSanitet - Byger

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika