60472 - 304 brushed stainless steel rail with sliding block - Diameter 32 mm
Presto

60472 - 304 brushed stainless steel rail with sliding block - Diameter 32 mm

60472 - GRAB BARS AND SUPPORT RAIL - 304 brushed stainless steel rail with sliding block - Diameter 32 mm

Specifikation
  • > Dimensions:

    • Diameter: 32 mm
    • Length: 1,100 mm

    > Material and finish color:

    • 304 brushed stainless steel
    • Fixing plate, screwed platinum-bar assembly

    > Delivered with:

    • Rosettes to conceal the fixing screws
    • Satin shower slider

    > Standards / Approvals:

    • Resistance to neutral salt spray (NSS): 200 h according to NF ISO 9227
Teknisk specifikation
  • Unik ref.60472
  • ProduktfamilieSanitary
  • ProduktgruppeGrab bars and Support rail
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-10-15
  • Udgavenummer1
  • Bredde (mm)1100
Relateret
  • Materiale primærtStainless steel 304
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika