ANGLED BAR 90° Ø32-LEFT-ALU ABS
Presto

ANGLED BAR 90° Ø32-LEFT-ALU ABS

60761 - 90° Angled rail - Diameter 34 mm

Specifikation
  • > Dimensions:

    • Diameter: 34 mm
    • Length: 450 x 750 mm

    > Material and finish color:

    • Alumium structure
    • ABS with antibacterial additive
    • White finish, left/right side-model
    • 304 L stainless steel turntables and fasteners

    > Delivered with:

    • ABS rosettes to conceal the fixing screws

    > Standards / Approvals:

    • Resistance to neutral salt spray (NSS): 200 h according to NF ISO 9227
Teknisk specifikation
  • Unik ref.60761
  • ProduktfamilieSanitary
  • ProduktgruppeGrab bars and Support rail
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-03-30
  • Udgavenummer1
Relateret
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika