Black safety faucet, wall-mounted, combustible gas
Presto

Black safety faucet, wall-mounted, combustible gas

724071 - Black safety faucet, wall-mounted, combustible gas

Specifikation
  • Fluid:

    • Combustible gas

    Operation:

    • 1/4 turn ball valve head
    • Fixed nozzle Ø6 mm
    • Direct control

    Flow rate:

    • Non-adjustable

    Fitting:

    • Threaded shank M G'1/2

    Using pressure:

    • Minimum: 27 mbar
    • Recommended: 300 mbar
    • Maximum: 500 mbar

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Base, handwheel, plate and yellow fluid-indicating pad in accordance with EN 13792

    Installation:

    • Wall deck-mounted

    Safety:

    • Anti-rotation fastening with steel claw washer

    Standards and approvals:

    • Colors complying with NF EN 13792 standard.
Teknisk specifikation
  • Unik ref.724071
  • ProduktfamilieSanitary
  • ProduktgruppeLaboratory
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-04-01
  • Udgavenummer1
Relateret
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriMedicinsk - Laboratorieudstyr

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika