Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

Sliding door Active A

Unique ref.: Sliding_door_Active_A
Producent.: Profin
Produkt familie: Active
Produkt gruppe: Glass sliding doors
Bredde (mm): 3990
Højde (mm): 2990
Dybde (mm): 210
Publiceringsdato: 2019-10-01
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (2)
The glass sliding doors in our Active range feature a combination of sliding panes and fixed panes fitted directly to the casing. This solution provides uninterrupted, panoramic views. All light coming from the outside passes through the doors and into the room.

The design allows for very large radii, up to 2.5 metres, and accessible openings of up to 5 metres in width can be achieved with the M-model door.

The immaculately finished frames and casing are made of high-quality wood and will suit even the most stylistically challenging environments.

The Active range’s glass sliding doors offer the best thermal insulation and soundproofing characteristics available, and they have a U value of 0.73 W/(M2·K) in tests.


Hoved materiale: Wood
Sekundær materiale: Glass
Designet i: Finland
Prouceret i: Finland
Vægt netto (kg): 50

BIMobject kategori: Døre - Sliding
IFC klassifikation: Window
UNSPSC navn: Windows
UNSPSC kode: 301716
Uniclass 1.4 Kode: L413
Uniclass 1.4 Beskrivelse: Windows
Uniclass 2.0 Kode: PR-59-97
Uniclass 2.0 Beskrivelse: Windows
NBS Reference Kode: 59-97
NBS Reference Beskrivelse: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
Dette produkt fås i:
Europe
  • Finland

BIMobject SEEK Properties

Doors - Sliding

Navn Værdi
Material Wood

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Material Wood

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt