PROINTER AC KL ACC STAINLESS STEEL AISI 316/1.4401-V4A
PROINTER AC KL ACC STAINLESS STEEL AISI 316/1.4401-V4A

    PROINTER AC KL ACC STAINLESS STEEL AISI 316/1.4401-V4A

    PROINTER KL ACC 316 is a cove-shaped profile in stainless steel AISI 316/1.4404-V4A. The profile allows to connect the floor and wall coverings in ceramic and mosaic also with low thickness. It is particularly suitable to ensure cleanliness and hygiene in every kind of environment where good resistance to mechanical and chemical stresses are required. Its particular section makes PROSHELL KL ALL 316 a much sought after profile.
    Specifikation
    • Finishes: - POLISHED STAINLESS STEEL AISI 304/1.4301-V2A - SATIN FINISH STAINLESS ST. AISI 304/1.4301-V2A
    Teknisk specifikation
    • Unik ref.PROINTER_AC_KL_ACC_STAINLESS_STEEL_AISI_316-14401-V4A
    • ProduktfamiliePROFILES FOR WALL AND FLOORS
    • ProduktgruppePROINTER AC KL
    • Udgivelsesdato2022-04-07
    • Udgavenummer1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Andet

    Tilgængelighed i region

    Europa Nordamerika