PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A
PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A

    PROJOLLY QUART STAINLESS STEEL AISI 304/1.4301-V2A

    PROJOLLY QUART is a quarter-circle rounded bead profile in polished, super polished and satin finish stainless steel AISI 304/1.4301-V2A that can be applied on external corners of coverings. It can be used to close the perimeter of coverings and like a connection profile between step tread and riser of stairs coated with ceramic or natural stone tiles. Its particular section, the availability in three different finishes and special pieces such as internal and external corners, end caps and joints make PROJOLLY QUART a much sought-after profile that allows a workmanlike application even in environments subject to high mechanical stresses.
    Specifikation
    • Finishes: - POLISHED STAINLESS STEEL AISI 304/1.4301-V2A - SUPER POLISHED STAINLESS STEEL AISI 304/1.4301-V2A - SATIN FINISH STAINLESS ST. AISI 304/1.4301-V2A - SANDED STAINLESS STEEL AISI 304/1.4301-V2A
    Teknisk specifikation
    • Unik ref.PROJOLLY_QUART_STAINLESS_STEEL_AISI_304-14301-V2A
    • ProduktfamiliePROFILES FOR WALL AND FLOORS
    • ProduktgruppePROJOLLY QUART
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-01-08
    • Udgavenummer1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Andet

    Tilgængelighed i region

    Europa Nordamerika