Finger Safe Door - Mod.: 1000 - Puertas Perciber
Finger Safe Door - Mod.: 1000 - Puertas Perciber
Finger Safe Door - Mod.: 1000 - Puertas Perciber
Finger Safe Door - Mod.: 1000 - Puertas Perciber
Finger Safe Door - Mod.: 1000 - Puertas Perciber
Finger Safe Door - Mod.: 1000 - Puertas Perciber

    Finger Safe Door - Mod.: 1000 - Puertas Perciber

    Doors specially designed to prevent accidents involving children. This system features a rubber strip on the hinge side and another 1.10-meter-high strip on the handle side. This prevents direct contact between solid surfaces within a child's reach, thereby reducing the risk of entrapment.

    Specifikation
    • Includes jamb set (with rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Single-point lock
      • Access control electronic handle
      • Magnetic door latch
    Teknisk specifikation
    • Unik ref.antipilladedos-1000
    • ProduktfamilieTechnical Doors
    • ProduktgruppeFinger-Safe Doors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-06-02
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtMDF
    • Materiale sekundærtTræfiberplade
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriDøre - Indvendige døre
    • IFC-klassifikationDør
    • ETIM-kodeEC003080
    • ETIM-navnInterior door (wood)
    • Uniclass 2015-kodePr_30_59_24
    • Uniclass 2015-beskrivelseDoorsets
    • CSI MasterFormat 2014-kode08 14 00
    • CSI MasterFormat 2014-titelWood Doors
    • OmniClass-nummer23-17 11 15
    • OmniClass-betegnelseWood Doors