PUNTA VKP LOCKERS
Punta

PUNTA VKP LOCKERS

The roof and the floor of the lockers are perforated to improve ventilation. The lockers can be connected with air ducts. Standard lockers with flat roofs and slanted roofs are available by request. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Teknisk specifikation
  • Unik ref.VKP302
  • ProduktfamilieLockers
  • ProduktgruppeVKP
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2012-11-27
  • Udgavenummer1
  • Højde (mm)1300
  • Bredde (mm)600
  • Dybde (mm)532
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iFinland
  • Fremstillet iFinland
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage
  • IFC-klassifikationMøbler
  • UNSPSC-navnCabinetry
  • UNSPSC-kode301618