Radson NG Integra Ramo
Purmo

Radson NG Integra Ramo

The versatile Radson Integra Ramo panel radiators stand out due to their flat front panel with slight horizontal ribbing. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing pre-setting.
Specifikation
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 40,0 mm Connections: 2 x G 3/4" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Teknisk specifikation
  • Unik ref.radson-integra-ramo-panel-radiators
  • ProduktfamilieRadson
  • ProduktgruppePanel radiators
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-06-21
  • Udgavenummer2
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iPolen
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriHVAC - Varmeapparater
  • IFC-klassifikationVarmeapparat
  • ETIM-kodeEC011022
  • ETIM-navnPanel radiator
  • Uniclass 2015-kodePr_70_60_36_73
  • Uniclass 2015-beskrivelseRadiators
  • CSI MasterFormat 2014-kode23 82 29
  • CSI MasterFormat 2014-titelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-betegnelsePlate Radiators

Tilgængelighed i region

Europa
Polen
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit