Opus V Radiator
Opus V Radiator
    Finimetal

    Opus V Radiator

    Its sleek and slim tubes make it an elegant and powerful radiator at a time.
    Specifikation
    • Decorative steel radiator (Round emitter tube dia23,5 mm (12,5 / 10th of a mm)Operates on the central heating circuit, Painting : electrophoresis primer and final painting with the use of electrostatic powder coating
      Color: Sanitary White Ral 9016 - Fixings: wall brackets screwed delivered in the packing, Holes: 6 x Ø 15/21, Connection: universal RU, Maximum operating pressure: 10 bar, Standards: CE and N
    Teknisk specifikation
    • Unik ref.opus-v
    • ProduktfamilieRadiators
    • ProduktgruppeDesign
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-01-24
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtEpoxy
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriHVAC - Varmeapparater
    • IFC-klassifikationVarmeapparat
    • UNSPSC-navnSpace heaters
    • UNSPSC-kode40101819
    • Uniclass 2015-kodeTE_70_10_20_80
    • Uniclass 2015-beskrivelseSpace heaters
    • CSI MasterFormat 2014-kode23 00 00
    • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-betegnelseHVAC Heating Units
    • CSI UniFormat II-kodeD3020
    • CSI UniFormat II-titelHeat Generating Systems