P76E Unitized facade system
Purso

P76E Unitized facade system

Easy-to-install element system for facade construction.

  • Highly insulated aluminium element facade system, Ucw-value down to 0,49 W/m2
    K (1500×3300).
  • Appearance according to the facade system from the inside and outside, without visible sealing groove.
  • Powder-coated or anodized surface treatment. Different finishes of inside and outside possible.
  • New profile shapes can be produced easily and quickly by our experienced design and production teams.
  • Minimal care and maintenance are required.
  • Completely recyclable.
  • High resistance to Nordic weather conditions.
Specifikation
    • Air permeability AE 1200 (EN 12152)
    • Water tightness RE 1050 (EN 12154)
    • Frame width 76mm
    • Standard frame depth 170 mm.
    • Glass thickness from 56 mm up to 59 mm.
    • P76E-system will always be tailored to the project.
Teknisk specifikation
  • Unik ref.P76E-Unitized-facade-system
  • ProduktfamilieFacade
  • ProduktgruppeUnitized Facade System
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-06-21
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iFinland
Klassifikation
  • BIMobject-kategoriVægge - Curtain Walls
  • IFC-klassifikationGardinvæg
  • Uniclass 2015-kodeSs_25_10_20
  • Uniclass 2015-beskrivelseCurtain walling systems
  • OmniClass-nummer23-13 33 27 11
  • OmniClass-betegnelseCurtain Walls

Tilgængelighed i region

Europa
Danmark
Estland
Finland
Norge
Sverige
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit