XDIM/LCB Wall Light Dimmer Switch
XDIM/LCB Wall Light Dimmer Switch

    XDIM/LCB Wall Light Dimmer Switch

    • In-wall device for switching and dimming local load (ELV/MLV) and any Lightcloud Blue-enabled device
    • Dimming features both fade on/off and rapid full-on
    • Set the max trim level for a zone or fixture to save energy
    • Connect to the Lightcloud Blue mobile app to wireless control
    • Neutral wire connection is optional
    Specifikation
      • Performance
        • Product Type: Dimmer
        • Description: The Lightcloud Blue Phase Dimmer can be used to control standard lighting or Lightcloud Blue-enabled lighting. No Gateway or Hub required. Use the up/down paddle to adjust the dim level or turn lights on/off. Indicator lights illuminate to reflect the current brightness levels and online status.
      • Electrical
        • Dimming Control Type: Selectable Phase: Forward/Reverse
        • Power Rating: 500W
        • Load Switching Capacity:
          • LED/CFL: 300W
          • INC/HAL/ELV: 500W
          • MLV: 400VA
        • Multi-gang Derating:
          • LED/CFL:
            • Not Ganged: 300W max load
            • End of Gang: 250W max load
            • Middle of Gang: 200W max load
          • INC/HAL/ELV/MLV:
            • Not Ganged: 500W max load
            • End of Gang: 400W max load
            • Middle of Gang: 300W max load
        • Self Calibration: Via dip switch choose a self-calibration option based on the fixtures being controlled:
          • F - forward phase
          • A - auto-detect forward/reverse phase
          • R - reverse phase
        • Power Cut Off Switch: Push in to connect to line voltage. Pull out to disconnect from line voltage.
        • Input Voltage: 120V
        • Operating Frequency: 60 Hz
        • Operating Temperature: 32°F to 104°F (0°C to 40°C)
      • Installation
        • Mounting: Requires a U.S. wallbox with 2-inch depth (recommended) and a minimum depth of 1.46 inches
        • Neutral Wire Required: Optional
        • Application Type:
          • Single-pole
          • 3-way mechanical switch
          • 3-way application with normal toggle switch.
      • Construction
        • Housing Material: Plastic
        • Shape: Rectangle
        • Finish: Matte White
        • Key Type: Paddle
        • Package Includes: (1) Dimmer, (1) Faceplate bracket, (1) Backplate, (2) Mounting screws, (1) Jumper wire, (2) 5-pin wiring terminals, (3) 2-pin wiring terminals, (5) Connection wires
      • Compliance
        • Listings: UL 1472
        • Environment: Suitable for indoor use in dry and damp environments
        • Certification Model Number: XDIM/LCB
        • T20 Compliant: Not applicable
        • California Title 24 JA8 Compliant: Not applicable
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • RoHS: Mercury and UV free. RoHS-compliant components.
        • FCC: Complies with Part 15 of the FCC Rules
      • Other
        • 3 Yr Limited Warranty: The RAB 3-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty
        • Note: All values are typical (tolerance +/- 10%)
        • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.


    Teknisk specifikation
    • Unik ref.xdim-wall-light-dimmer-switch-lcb
    • ProduktfamilieLighting Controls
    • ProduktgruppeDimmer Switch
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-12-01
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriElektrisk - Controls
    • ETIM-kodeEC000025
    • ETIM-navnDimmer
    • Uniclass 2015-kodePr_65_72_97_22
    • Uniclass 2015-beskrivelseDimmer switches and controls
    • CSI MasterFormat 2014-kode26 09 36
    • CSI MasterFormat 2014-titelModular Dimming Controls
    • OmniClass-nummer23-35 37 17
    • OmniClass-betegnelseDimmer Control Switches

    Tilgængelighed i region

    Nordamerika
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit