Ravatherm SW Partition Wall 40

Ravatherm SW Partition Wall 40

PARTITION SHEET PARTITION BOARD

PRODUCT DESCRIPTION

  • It is an uncoated rock wool plate.
  • It is available in shrink wraps.

AREAS OF USE

  • In elevators and stairwells,
  • Partition walls,
  • Used on neighboring walls

APPLICATION

  •  Placed between load-bearing constructions and partition walls, it provides heat, sound and fire insulation.
Specifikation

  • Dimension (mm)Ebat (mm)kg/m2
    Isıl Direnç
    30
    600x1200
    1,50
    0,83

    40

    600x1200
    2,00

    1,11

    50
    600x1200
    2,50
    1,39
    60
    600x1200
    3,00
    1,67

    80

    600x1200
    4,00
    2,22
    100
    600x1200
    5,00
    2,78
    120600x12006,003,33


Teknisk specifikation
  • Unik ref.Ravatherm-SW-Partition-Wall-40
  • TypeByggematerialer
  • Udgivelsesdato2025-09-12
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Beskyttelsesbelægninger

Tilgængelighed i region

Asien
Tyrkiet