Ravatherm SW Partition Wall 50

Ravatherm SW Partition Wall 50

PARTITION SHEET PARTITION BOARD

PRODUCT DESCRIPTION

  • It is an uncoated rock wool plate.
  • It is available in shrink wraps.

AREAS OF USE

  • In elevators and stairwells,
  • Partition walls,
  • Used on neighboring walls

APPLICATION

  •  Placed between load-bearing constructions and partition walls, it provides heat, sound and fire insulation.
Specifikation

  • Dimension (mm)Ebat (mm)kg/m2
    Isıl Direnç
    30
    600x1200
    1,50
    0,83

    40

    600x1200
    2,00

    1,11

    50
    600x1200
    2,50
    1,39
    60
    600x1200
    3,00
    1,67

    80

    600x1200
    4,00
    2,22
    100
    600x1200
    5,00
    2,78
    120
    600x1200
    6,00
    3,33

Teknisk specifikation
  • Unik ref.Ravatherm-SW-Partition-Wall-50
  • TypeByggematerialer
  • Udgivelsesdato2025-09-12
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Beskyttelsesbelægninger

Tilgængelighed i region

Asien
Tyrkiet