Repolen PPR Multilayer Pipes
Repolen PPR Multilayer Pipes
Repolen PPR Multilayer Pipes
Repolen PPR Multilayer Pipes
    Reboca

    Repolen PPR Multilayer Pipes

    Repolen PP-R multilayer pipes incorporate a fiberglass reinforcement layer that increases their resistance and structural rigidity. This feature significantly reduces thermal expansion and decreases the number of supports required during installation. Multilayer pipes are recommended for installations such as cold sanitary water networks (AFS), domestic hot water networks (DHW), water transport for food processing, chemical product transport, geothermal systems, installations sensitive to legionella disinfection (hospitals, schools, institutional buildings, hotels, sports facilities, etc.), compressed air networks, heating and air conditioning systems (HVAC).
    Specifikation
    • Fiberglass-reinforced random copolymer polypropylene pipes have an estimated service life of 50 years in accordance with UNE EN ISO 15874 standards, offering high resistance to temperature, pressure, and aggressive chemical agents. In addition, their light weight, ease of installation, and low acoustic transmission make them a highly competitive solution in the market. Repolen Faser (PP-R/PP-R+FV/PP-R) Series 3.2 - SDR7.4 Green RAL6024 with 4 dark green stripes Repolen Faser RP (PP-RCT/PP-RCT+FV/PP-RCT) Series 3.2 - SDR7.4 / Series 4 - SDR9 Green RAL6024 with 4 gray stripes Repolen Faser Clima (PP-RCT/PP-RCT+FV/PP-RCT) Series 3.2 - SDR7.4 / Series 5 - SDR11 / Series 8 - SDR17 Exterior Blue RAL5015 Repolen Faser RP/Clima UV (PP-RCT/PP-RCT+FV/PP-RCT+ANTI UV) Series 3.2 - SDR7.4 / Series 4 - SDR9 / Series 5 - SDR11 Exterior Black
    Teknisk specifikation
    • Unik ref.repolen-ppr-multilayer-pipes
    • ProduktfamilieMultilayer PPR pipes
    • ProduktgruppePolypropylene random copolymer (PP-R) multilayer pipe
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-10-22
    • Udgavenummer1
    Relateret
    • Materiale primærtPolypropylen
    • Materiale sekundærtGlass fibre
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVVS - Rør