Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)
    Reece

    Kado Lux 1500mm All Drawer Floor Mounted Vanity Unit 4 Drawers Double Vanity (No Basin)

    Effortless, simple design are at the heart of the Kado Lux range. The Kado Lux 1500mm Floor Mount Vanity unit is a modern take on traditional shaker style cabinetry. Providing ample storage with an all drawer configuration and customisable handle finishes to suit your tapware, the generous range of size options allows complete personalisation.
    Teknisk specifikation
    • Unik ref.2306181
    • ProduktfamilieKado
    • ProduktgruppeLux
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-05-25
    • Udgavenummer1
    • Højde (mm)850
    • Bredde (mm)1500
    • Dybde (mm)500
    Relateret
    • Materiale primærtMDF
    Klassifikation
    • BIMobject-kategoriSanitet - Opbevaring

    Tilgængelighed i region

    Oceanien
    Australien
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit