Lightpad LED Freestanding 4000K Europe Two Head S2U2000 mm
Lightpad LED Freestanding 4000K Europe Two Head S2U2000 mm
Lightpad LED Freestanding 4000K Europe Two Head S2U2000 mm
Lightpad LED Freestanding 4000K Europe Two Head S2U2000 mm
    REGENT

    Lightpad LED Freestanding 4000K Europe Two Head S2U2000 mm

    Lightpad is a free-standing luminaire designed to respond to your individual requirements at the workplace. It features a choice of luminaire heads with different luminous intensity distributions to guarantee uniform lighting for a wide range of desk configurations. The luminaire delivers asymmetric and double asymmetric light distribution, thus meeting the requirements laid down in the standards for the uniform illumination of workstations. Base plates are available in different designs. In short: we think in terms of desks, not in illuminance levels.
    Specifikation
    • FEATURES: Double asymmetric light distribution ensures uniform, shadow-free illumination of the workplace; Ultra-slim housing design of just 19 mm; Up to 4 luminaire heads can be mounted on one stand, minimising the visual impact in the space; ALONE at WORK® communication module; SensoDim® 3 presence detector and daylight sensor in each of the luminaireheads; Designed for connection to MyData Analysis; Luminaire efficiency up to 119 lm/W; Suitable for office lighting (UGR ≤ 19; Lmax ≥ 65° ≤ 3000 cd/m²); Design by schneider+schumacher, Frankfurt am Main SPECIFICATIONS: Direct-indirect light emission; Height: 2000 mm; Height of luminaire head: 19 mm; Colours: white, silver, black; 3000 K or 4000 K; With or without control element TECHNICAL DATA: System power: 57 W / 58 W / 98 W / 96 W / 147 W / 196 W; Luminous flux of luminaire: 6500 lm / 6800 lm / 11400 lm / 17100 lm / 22800 lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L90 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 FIELDS OF APPLICATION: Office & Education
    Teknisk specifikation
    • Unik ref.lightpad_led_freestanding_4000k_europe_two_head_s2u2000_mm
    • ProduktfamilieFreestanding luminaires and table luminaires
    • ProduktgruppeLightpad Office
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-03-04
    • Udgavenummer1
    • Højde (mm)2000
    Relateret
    • Materiale primærtAluminium
    • Designet iSchweiz
    • Fremstillet iSchweiz
    Klassifikation
    • BIMobject-kategoriBelysning - Gulvmonteret
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnLighting Fixtures and Accessories
    • UNSPSC-kode3911
    • Uniclass 2015-kodePr_70_70_48
    • Uniclass 2015-beskrivelseLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014-kode26 50 00
    • CSI MasterFormat 2014-titelLighting
    • OmniClass-nummer23-35 45 15
    • OmniClass-betegnelseLamps
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring

    Tilgængelighed i region

    Europa Asien Oceanien Afrika
    Åland
    Afghanistan
    Amerikansk Samoa
    Egypten
    Albanien
    Armenien
    Australien
    Andorra
    Aserbajdsjan
    Cook-øerne
    Belgien
    Bahrain
    Fiji
    Bosnien-Herzegovina
    Bangladesh
    Fransk Polynesien
    Bulgarien
    Bhutan
    Guam
    Cypern
    Brunei Darussalam
    Kiribati
    Danmark
    Cambodia
    Marshall-øerne
    Estland
    Cocosøerne
    Mikronesien
    Færøerne
    Det britiske territorium i Det Indiske Ocean
    Nauru
    Finland
    Filippinerne
    New Zealand
    Frankrig
    Forenede Arabiske Emirater
    Niue
    Gibraltar
    Georgien
    Nordmarianerne
    Grækenland
    Hong Kong
    Norfolk
    Guernsey
    Indien
    Ny Kaledonien
    Holland
    Indonesien
    Palau
    Hviderusland
    Irak
    Papua Ny Guinea
    Irland
    Iran
    Pitcairn-øerne
    Island
    Israel
    Samoa
    Isle of Man
    Japan
    Solomon-øerne
    Italien
    Jordan
    Timor-Leste
    Jan Mayen
    Juleøerne
    Tokelau
    Jersey
    Kazakhstan
    Tonga
    Kroatien
    Kina
    Tuvalu
    Letland
    Kuwait
    United States Minor Outlying Islands
    Liechtenstein
    Kyrgyzstan
    Vanuatu
    Litauen
    Laos
    Wallis og Futuna
    Luxembourg
    Libanon
    Malta
    Macau
    Moldova
    Malaysia
    Monaco
    Maldiverne
    Montenegro
    Mongoliet
    Nordmakedonien
    Myanmar (Burma)
    Norge
    Nepal
    Østrig
    Nordkorea
    Polen
    Oman
    Portugal
    Pakistan
    Rumænien
    Palæstina
    Rusland
    Qatar
    San Marino
    Saudiarabien
    Schweiz
    Singapore
    Serbien
    Sri Lanka
    Slovakiet
    Sydkorea
    Slovenien
    Syrien
    Spanien
    Taiwan
    Storbritannien
    Tajikistan
    Sverige
    Thailand
    Tjekkiet
    Turkmenistan
    Tyskland
    Tyrkiet
    Ukraine
    Uzbekistan
    Ungarn
    Vietnam
    Vatikanstaten
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit