HE1.5XINH

HE1.5XINH

Specifikation
  • Ventilation Type:
    Static plate, heat and humidity transfer

    Typical Airflow Range: 250-925 CFM

    AHRI 1060 Certified Core: One L125-G5

    Standard Features:
    Non-fused disconnect
    24 VAC transformer/relay package

    Filters:
    Total qty. 2, MERV 8: 20" x 20" x 2"

    Unit Dimensions & Weight:
    54 3/4" L x 23 3/4" W x 35 3/4" H
    204-275 lbs., varies by option(s)

    Max. Shipping Dimensions & Weight (on pallet):
    63" L x 30" W x 56" H
    325 lbs. 
    Accessories box shipped loose on top of unit.

    Motor(s):
    Qty. 2, 0.75 HP ea., Direct drive blower/standard motor packages

Teknisk specifikation
  • Unik ref.he15xinh
  • ProduktfamilieVentilators
  • ProduktgruppeMechanical Equipment
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2014-01-01
  • Udgavenummer1
  • Højde (mm)1365.25
  • Bredde (mm)876.3
  • Dybde (mm)1349.37
Relateret
  • Materiale primærtMetal
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (kg)206.3
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-25 11 13 37
  • OmniClass-betegnelsePositive Pressure Ventilators