Secret Wall Level: Hidden wall drain | Revestech
Secret Wall Level: Hidden wall drain | Revestech
Secret Wall Level: Hidden wall drain | Revestech
    Revestech

    Secret Wall Level: Hidden wall drain | Revestech

    Concealed wall drain under ceramic piece. Hidden functionality, elegance in sight. Complete kit for shower water drainage and waterproofing of wall and floor, 100% watertight, manufactured to fit into the baseboard and achieve the correct drainage of water without interrupting the visual continuity of the ceramic tiling. It receives the water from three slopes and evacuates it through the ceramic joint between floor and wall.
    Specifikation
    • Available in 40 cm and 60 cm. Made of high performance polyurethane, it is designed for plasterboard walls with rectangular base. It incorporates a siphonic drain that can be converted into a non-siphonic drain with a 40 mm horizontal outlet, and has integrated ECODRY50 film for absolute waterproofing from day one. Designed to be invisibly integrated into the plinth, it guarantees impeccable water drainage while respecting the visual continuity of the ceramic tiling. No cuts. No interruptions.
    Teknisk specifikation
    • Unik ref.Ducha_secret_level
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-11-06
    • Udgavenummer1
    Relateret
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVVS - Afløb