Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
Ecodry80 Outdoor waterproofing membrane | Revestech
    Revestech

    Ecodry80 Outdoor waterproofing membrane | Revestech

    Eco-responsible sheet for waterproofing flat exterior spaces. Ideal for waterproofing quickly and efficiently, this high-performance sheet adheres directly to the substrate with cementitious adhesive, without the need to remove old pavements or apply compression layers. With a minimum thickness of 0.8 mm, it guarantees total watertightness, preventing cracks, dampness and mildew. Easy to install and handle, even at critical points, it adapts to irregular shapes and ensures a perfect finish. Sustainable and 100% recyclable, it offers a long-lasting and cost-effective solution, reducing time, costs and future maintenance problems.
    Specifikation
    • Eco-responsible polyolefin sheet for waterproofing under protection of outdoor spaces and flat walkable and non-walkable roofs such as terraces, rooftops, balconies and patios. Suitable for vapor compensation on substrates with a residual humidity ≤2%. Thickness: 0.8 mm | Weight: 625g/m². It is composed of a polymeric membrane of high-performance thermoplastic polyolefins CPE (EVA-based Circular Polymer), resulting from the transformation and treatment of circular economy raw materials, and extruded on polyester fibers.
    Teknisk specifikation
    • Unik ref.lamina_ecodry80
    • TypeByggematerialer
    • Udgivelsesdato2025-10-30
    • Udgavenummer1
    Relateret
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Waterproofing & Membranes