Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

SKIN - INSERTO SKIN MULTICOR MATE 30X90,2 RET

Unique ref.: FLZ01AW991
Producent.: Roca
Produkt familie: WALL TILE
Produkt gruppe: SKIN
Bredde (mm): 300
Højde (mm): 11
Dybde (mm): 902
Publiceringsdato: 2019-06-18
Versions nummer: 1
Type: Byggematerialer
Download (4)

Wall Tile with skin texture, neutral colors and moderate shade variation among pieces. Indicated for residential and commercial internal areas from moderate to intense traffic. Minimum joint recommended of 1mm.
White, brown, skin, White, satin, bold.


Hoved materiale: Ceramics
Sekundær materiale:
Designet i: Brazil
Prouceret i: Brazil

BIMobject kategori: Gulvbelægning - Tiles
IFC klassifikation: Floor
UNSPSC navn: Ceramic tiles or flagstones
UNSPSC kode: 30131704
Uniclass 1.4 Kode: L5331
Uniclass 1.4 Beskrivelse: Floor tiles
Uniclass 2.0 Kode: PR-92-96
Uniclass 2.0 Beskrivelse: Wall And Floor Tiles
Uniclass 2015 Kode: Pr_35_93_96_63
Uniclass 2015 Beskrivelse: Porcelain tiles
NBS Reference Kode: 92-96
NBS Reference Beskrivelse: Wall And Floor Tiles
OmniClass-nummer: 23-15 17 13 13 13
OmniClass-betegnelse: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Dette produkt fås i:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Colour Colorful
Material Wall Tile

BIMobject®