Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

STEEL - LM STEEL MARRÓN POL 80X120 RET

Unique ref.: FYJ01DP251
Producent.: Roca
Produkt familie: WALL TILE
Produkt gruppe: STEEL
Bredde (mm): 800
Højde (mm): 7
Dybde (mm): 1200
Publiceringsdato: 2019-05-08
Versions nummer: 1
Type: Byggematerialer
Download (4)

Polished Glazed porcelain with corten steel texture. Indicated for residential and commercial internal areas of moderate traffic. Minimum joint recommended of 1mm.

Corten, polished, rectified


Hoved materiale: Ceramics
Sekundær materiale:
Designet i: Brazil
Prouceret i: Brazil

BIMobject kategori: Gulvbelægning - Tiles
IFC klassifikation: Floor
UNSPSC navn: Ceramic tiles or flagstones
UNSPSC kode: 30131704
Uniclass 1.4 Kode: L5331
Uniclass 1.4 Beskrivelse: Floor tiles
Uniclass 2.0 Kode: PR-92-96
Uniclass 2.0 Beskrivelse: Wall And Floor Tiles
Uniclass 2015 Kode: Pr_35_93_96_63
Uniclass 2015 Beskrivelse: Porcelain tiles
NBS Reference Kode: 92-96
NBS Reference Beskrivelse: Wall And Floor Tiles
OmniClass-nummer: 23-15 17 13 13 13
OmniClass-betegnelse: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Dette produkt fås i:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Colour Brown
Material Glazed Porcelain

BIMobject®