Compact sectional door - external installation
Compact sectional door - external installation
Compact sectional door - external installation
Compact sectional door - external installation
Compact sectional door - external installation
Compact sectional door - external installation
    Rolflex

    Compact sectional door - external installation

    The Compact folding door is a unique sectional industrial door which folds its well-insulated panels into a compact package above the door opening. There are no overhead rails, which makes this door ideal for a wide range of applications.

    One of its key advantages is that it can be installed externally. This means all door components like the panels, rails and motor are installed outside of a room, booth or even a building. Ultimate space-saving and extremely useful when installed at car wash installations, spraybooths, elevatros or other spaces where space inside is limited.

    Configure the Compact door online now, download customized drawings and get a quotation. Visit Rolflex.com for more info.

    Specifikation
    • For more information please see our Website.
    Teknisk specifikation
    • Unik ref.Compact-external
    • ProduktfamilieFolding doors
    • ProduktgruppeCompact sectional doors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-02-14
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtPolystyren (EPS)
    • Designet iHolland
    • Fremstillet iHolland
    Klassifikation
    • BIMobject-kategoriDøre - Industrielle døre
    • IFC-klassifikationDør
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodePr_30_59_24
    • Uniclass 2015-beskrivelseDoorsets
    • OmniClass-nummer23-17 11 13 25 13
    • OmniClass-betegnelseSectional Overhead Metal Doors