Architectural Bracket – Brace – 0505

Architectural Bracket – Brace – 0505

0505 Brace Bracket (item #0505) is part of Royal Corinthian's 30-piece adjustable bracket collection: profiles offered scalable to any project size rather than a fixed catalog dimension. Brace Bracket is a simple, straight diagonal-brace-style corbel styled to read as a structural timber brace running from a post or wall up to a beam or overhang. Its clean, unadorned lines make it a common choice for Craftsman and rustic-modern exteriors that want the visual cue of a structural brace without heavier ornamentation. Item 0505 is the only Brace Bracket design in Royal Corinthian's 30-piece adjustable bracket collection.

Like the rest of the 30-piece bracket collection, this item is manufactured from cellular PVC and scaled to the size required for a specific opening, post, or overhang using Royal Corinthian's in-house CNC tooling; because the manufacturer builds its own molds, no single catalog dimension is published, and project-specific sizing should be requested directly from Royal Corinthian along with weight and lead time. As a PVC product it will not rot, crack, split, or become insect-infested, and it can be left unfinished or field-painted to match surrounding trim. Mounting hardware is not included and should be selected based on the substrate the bracket will be fastened to - wood framing, masonry, or steel - and the load it is expected to carry; Royal Corinthian's general installation instructions cover recommended fastening methods for its composite bracket and corbel line.

Free Revit (RFA) and AutoCAD (DWG/PDF) files for item #0505 are published by Royal Corinthian without registration, alongside the rest of its bracket and corbel line, and can be downloaded from the manufacturer's Bracket CAD Drawings and Bracket Revit Family pages. Royal Corinthian's in-house architectural staff is available to assist with sizing and specification for a given porch, eave, or beam condition, and the item is commonly specified alongside the manufacturer's columns, cornice, and PVC railing systems for a coordinated, all-composite façade.

All Royal Corinthian composite architectural products are made in the USA and are backed by the manufacturer's lifetime warranty against rot, cracking, and pest damage.

Specifikation
  • Item #0505 – Brace Bracket (0505 Brace Bracket). Object type: exterior corbel/bracket. Primary material: PVC (cellular PVC). Sizing: manufactured to order, adjustable to any project dimension via in-house CNC tooling – no fixed catalog width/height/depth is published. Finish: paint-grade, field-paintable, or left unfinished. BIM/CAD: Revit (.rfa) and AutoCAD (.dwg/.pdf) files published by Royal Corinthian under item #0505. Weight: not published by manufacturer – contact Royal Corinthian for shipping weight and lead time.

Teknisk specifikation
  • Unik ref.0505-brace-bracket
  • ProduktfamilieBrackets & Corbels
  • ProduktgruppeBrace Bracket
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-07-31
  • Udgavenummer1
Relateret
  • Materiale primærtPVC
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Andet