GPAD Walk Through Access Door
GPAD Walk Through Access Door
    Ruskin

    GPAD Walk Through Access Door

    The GPAD Access door is constructed with an aluminum frame and a galvanized steel panel. It features:

    • Availability in a variety of heights and widths.
    • Convenient, walk-through access to duct-work interiors in low to medium pressure systems and plenums.
    • Extremely low leakage of less than .1cfm/perimeter inch when door is closed.
    Specifikation
    • Available in a variety of heights and widths, Ruskin's GPAD offers convenient, walkthrough access to duct-work interiors in low to medium pressure systems and plenums. Extremely low leakage of less than .1 cfm/perimeter inch is provided when door is closed (based on AMCA Standard 500 tests).

    Teknisk specifikation
    • Unik ref.GPAD
    • ProduktfamilieAccess Fittings for Air Ductwork
    • ProduktgruppeAccess Doors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-24
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriHVAC - Airconditionanlæg
    • Uniclass 2015-kodePr_65_65_23_25
    • Uniclass 2015-beskrivelseDuctwork access doorsets
    • CSI MasterFormat 2014-kode23 33 33
    • CSI MasterFormat 2014-titelDuct-Mounting Access Doors
    • OmniClass-nummer23-17 11 27 13
    • OmniClass-betegnelseAccess Doors