N-02 Series Stand Alone ERVs for Over and Under Indoor Application
Ruskin

N-02 Series Stand Alone ERVs for Over and Under Indoor Application

“N” Series energy recovery ventilators are designed for use inside a
building for applications that require “over and under” duct. Typically
these units are installed in a mechanical room or mounted above a
ceiling. Both the outside air intake and the exhaust air have duct systems to an outside source. The return
air and supply air also are ducted. The horizontal return duct connection can be converted to bottom
return in the field. Field provided balancing dampers should be utilized to help control the air volumes.
Teknisk specifikation
  • Unik ref.rd-00301-005
  • ProduktfamilieHeat Exchangers for Ventilation Air
  • Produktgruppe"N" Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Varmegenvinding