Curtain Type Fire Damper IBD2
Ruskin

Curtain Type Fire Damper IBD2

3.9 ud af 5 stjerner3.9(11 anmeldelser)

The IBD2A is a UL555 1-1/2 Hour Rated Classified Curtain Type Fire Damper. It features:

  • Meets all UL and NFPA criteria for primary fire dampers in static (fans off during alarm) HVAC systems
  • Fusible link included standard
  • Galvanized steel construction

.

Specifikation
  • Ruskin Model IBD2 1 1/2 hour UL classified static (fans off) curtain style fire damper for use in HVAC systems that shut down during a fire event. Fire dampers used for the protection of openings in walls, partitions, or masonry floors with fire resistance ratings of less than 3 hours and shall have a 1 1/2 hour fire protection rating. The IBD2 can be installed vertically in walls or horizontally in masonry floors and is rated for airflow in either direction. 

Teknisk specifikation
  • Unik ref.rd-00317-008
  • ProduktfamilieFire Dampers
  • ProduktgruppeCombination Fire/Smoke Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBrandprodukter - Brandbeskyttelse