FSD60-2  1-1/2 hr Airfoil Blade Combination Fire/Smoke Damper
Ruskin

FSD60-2 1-1/2 hr Airfoil Blade Combination Fire/Smoke Damper

The FSD60-2 Combination Fire/Smoke Damper is both UL555 and UL555S Classified. It is rated as a 1-1/2 hour fire damper and a Leakage Class II Smoke damper. It features:
  • Rated to 3,000 fpm and 4" w.g
  • UL approval for dual directional airflow.
  • Airfoil blades, which have greater strength, less static pressure drop, superior sealing ability, superior fire protection ability, and produce less noise.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction
.
Teknisk specifikation
  • Unik ref.rd-00317-066
  • ProduktfamilieSmoke Dampers
  • ProduktgruppeCombination Fire/Smoke Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBrandprodukter - Røgventilation