FSD60-2 UL Classified 1 1/2 hr. Class II, Airfoil Blade
Ruskin

FSD60-2 UL Classified 1 1/2 hr. Class II, Airfoil Blade

The SD60-2 is a UL555S Classified Leakage Class II smoke damper. It features:
  • UL555S Class II.
  • Rated to 2,000 fpm and 4" w.g.
  • With factory furnished actuator, provides fail-safe operation (the damper automatically goes to the desired fail-safe position when fire interrupts power.)
  • Available with factory furnished sleeves.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing, superior fire protection, and produce less noise
.
Teknisk specifikation
  • Unik ref.rd-00317-095
  • ProduktfamilieSmoke Dampers
  • ProduktgruppeSmoke Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBrandprodukter - Røgventilation