EAMS (HP) : "The Scoop"
Ruskin

EAMS (HP) : "The Scoop"

The EAMS is an electronic air measuring station with an intregral high performance heated mass flow sensor and controller.  The heated mass flow sensor is positioned behind the air scoop manifold inside the sensor chase, protecting it from water carryover, making this a perfect application for outdoor air measuring applications.  The compact design and accuracy also make this a smart solution for duct flow measuring and plenum wall mounting applications.  The complete unit is factory assembled and calibrated to provide effective setpoint monitoring down to 50 feet per minute on EAMSHP units and 100 feet per minute on standard EAMS units.  The unit comes standard with an application specific control panel that provides a 0-20 mA output, proportional to the CFM.
Teknisk specifikation
  • Unik ref.rd-00317-102
  • ProduktfamilieFlow Controls
  • ProduktgruppeAir Measuring Products
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Kontrolpaneler