DIBD2GA UL Classified 1 1/2 hr. Dynamic, Grille Access
Ruskin

DIBD2GA UL Classified 1 1/2 hr. Dynamic, Grille Access

The Ruskin DIBD2GA is a UL555 Classified Fire Damper designed for use in "out of wall or concrete floor" grille access applications. The DIBD2GA features:
  • Access to damper through grille (by others)
  • Ratings to close against airflow and pressure in the system
  • 1/2 Hour UL555 tested and approved
  • No mounting angles required (ideal for shafts)
  • 36"w x 36"h maximum opening size
.
Teknisk specifikation
  • Unik ref.rd-00317-127
  • ProduktfamilieFire Dampers
  • ProduktgruppeFire Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBrandprodukter - Brandbeskyttelse