CBD6 Commercial Counterbalanced Backdraft Damper
Ruskin

CBD6 Commercial Counterbalanced Backdraft Damper

The CBD6 counterbalanced backdraft damper will relieve at extremely low pressures (approximately .02" w.g.). It also features:
  • Heavy Duty aluminum construction.
  • The ability to handle large air flows and has maximum spot velocities up to 3,500 fpm.
  • Excellent weather resistance for relief air applications in exterior walls
.
Specifikation
  • The CBD6 counterbalanced backdraft damper will relieve at extremely low pressures (approximately .02" w.g.). It also features:

    • Heavy Duty aluminum construction
    • The ability to handle large air flows and has maximum spot velocities up to 3,500 fpm
    • Excellent weather resistance for relief air applications in exterior walls
Teknisk specifikation
  • Unik ref.rd-00317-154
  • ProduktfamilieDampers for Air Ductwork
  • ProduktgruppeBackdraft and Pressure Relief Dampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde