Ruskin Extruded Aluminum Automatic Intake Combination Louver-Damper ELBD812
Ruskin Extruded Aluminum Automatic Intake Combination Louver-Damper ELBD812
    Ruskin

    Ruskin Extruded Aluminum Automatic Intake Combination Louver-Damper ELBD812

    The ELBD812 Automatic Intake Dual Combination Damper Louver has 4" deep louver blades, .050" backdraft damper blades and a 45 degree fixed blade angle. It features:

    • 40% Free Area
    • All aluminum construction for low maintenance and high resistance to corrosion.
    • Operable blades that start to open at .16" w.g. static pressure and are fully open at .23" w.g. static pressure.
    Teknisk specifikation
    • Unik ref.rd-12
    • ProduktfamilieExterior Louvers and Grilles
    • ProduktgruppeCombination Louvers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2009-09-09
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriDøre - Spjæld