Ruskin Stationary Sightproof Louver ELF30V
Ruskin

Ruskin Stationary Sightproof Louver ELF30V

5.0 ud af 5 stjerner5.0(6 anmeldelser)
The ELF30V Stationary Louver.Extruded Aluminum is a 3" deep stationary louver which has a 45 degree blade angle. It features:

• Sightproof chevron blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas.
• 56% free area.
• Corrosion resistant, all aluminum construction.
• Outstanding durability and low maintenance.
Specifikation
  • The ELF30V is a 3" deep stationary louver which has a 45 degree blade angle. It features:

    • Sightproof chevron blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas
    • 56% free area
    • Corrosion resistant, all aluminum construction
    • Outstanding durability and low maintenance
Teknisk specifikation
  • Unik ref.rd-18
  • ProduktfamilieFixed Exterior Louvers and Grilles
  • ProduktgruppeSightproof Louvers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriDøre - Spjæld

Tilgængelighed i region

Nordamerika
USA