Ruskin Steel Stationary Drainable Louver L375D
Ruskin Steel Stationary Drainable Louver L375D
    Ruskin

    Ruskin Steel Stationary Drainable Louver L375D

    The L375D High Performance Drainable Blade Stationary Louver is 4" deep with at a 37-1/2 degree blade angle. It features:

    • 50% Free Area.
    • Low pressure drop and water penetration.
    • Drain gutters in each blade and downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade.
    • Architecturally styled hidden mullions allowing continuous line appearance up to 120".
    • Economical galvanized steel construction.
    Specifikation
    • The L375D High Performance Drainable Blade Stationary Louver is 4" deep with at a 37-1/2 degree blade angle. It features:

      • 50% Free Area
      • Low pressure drop and water penetration
      • Drain gutters in each blade and downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade
      • Architecturally styled hidden mullions allowing continuous line appearance up to 120"
      • Economical galvanized steel construction

    Teknisk specifikation
    • Unik ref.rd-63
    • ProduktfamilieFixed Exterior Louvers and Grilles
    • ProduktgruppeStationary Louvers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2009-09-09
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriDøre - Spjæld

    Tilgængelighed i region

    Nordamerika
    USA