Ruskin Aluminum Stationary Sightproof Louver ELF22V
Ruskin

Ruskin Aluminum Stationary Sightproof Louver ELF22V

The ELF22V Aluminum Stationary Louver is a 2" deep stationary louver which has a 60 degree blade angle. It features:

• Sightproof chevron blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas.
• 28% free area.
• Corrosion resistant, all aluminum construction.
• Outstanding durability and low maintenance.
Specifikation
  • The ELF22V Aluminum Stationary Louver is a 2" deep stationary louver which has a 60 degree blade angle. It features:

    • Sightproof chevron blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas
    • 28% free area
    • Corrosion resistant, all aluminum construction
    • Outstanding durability and low maintenance

Teknisk specifikation
  • Unik ref.rd-88
  • ProduktfamilieFixed Exterior Louvers and Grilles
  • ProduktgruppeSightproof Louvers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2009-09-09
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriDøre - Spjæld