Ruskin Aluminum Stationary Drainable Louver ELF6375DX
Ruskin Aluminum Stationary Drainable Louver ELF6375DX
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF6375DX

    The ELF6375DX Aluminum Drainable Stationary Louver is 6" deep and has a 37-1/2 degree blade angle. It features:

    • 57% free area.
    • High performance frame system with drainable head collects and removes water to provide excellent water penetration performance.
    • Drain gutter in each blade minimizes water cascade between blades.
    • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    • Aluminum construction for low maintenance and high resistance to corrosion.
    • All welded construction.
    Teknisk specifikation
    • Unik ref.rd-92
    • ProduktfamilieFixed Exterior Louvers and Grilles
    • ProduktgruppeStationary Louvers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2009-09-09
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriDøre - Spjæld