FLOOR HINGE S-205K
RYOBI

FLOOR HINGE S-205K

Item No. S-205K
Size 5
Center Hung Double Action
Applicable Door : Aluminum, Steel, Stainless Steel, Wood
1st Speed Adjustment, 2nd Speed Adjsutment
Adjustable Door Clearance Position by Body Position : Vertical 7mm
Adjustable Door Clsoing Position by Body Position : Lateral 10mm

Specifikation
  • Maximum Door Weight : 300kg Maximum Door Width : 1200mm Maximum Door Height : 2500mm Maximum Opening Angle : 108° Hold-open Angle: 90° Mechanical Backcheck : No Delayed Action : No Height Position Adjustment : No Closing Position adjustment by Body Position : Yes
Teknisk specifikation
  • Unik ref.S-205K
  • ProduktfamilieDOOR CLOSER
  • ProduktgruppeFLOOR HINGE
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-25
  • Udgavenummer1
  • Højde (mm)47
  • Bredde (mm)298
  • Dybde (mm)167
Relateret
  • Materiale primærtCast iron
  • Materiale sekundærtStål
  • Designet iJapan
  • Fremstillet iTaiwan
  • Nettovægt (kg)5.68
Klassifikation
  • BIMobject-kategoriDøre - Hardware