SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows
    SAFIR

    SAFIR Séréna Residential Sectional Garage Door, Micro-Ribbed Panels with Windows

    3.6 ud af 5 stjerner3.6(7 anmeldelser)
    Custom-made residential sectional garage door with 40 mm insulated panels. Finish, colour and window options are configurable, and an integrated wicket door is available.
    Specifikation
    • Residential sectional overhead door, made to measure. Panel: 40 mm insulated panels with polyurethane foam core and weather seals. Guidance: track system adaptable to different garage configurations, ball-bearing rollers. Balancing: springs at the lintel or at the rear depending on available space, spring-break devices integrated into the springs. Silent hinges. White hinges and fixings on the inner face. Suitable for large openings. Integrated wicket door available. Micro-ribbed finish with windows. Operation: supplied manually operated or pre-equipped for a motor, motorisation optional. Options: Alunox windows with brushed aluminium stainless-look outer frame and translucent glazing, admitting light without visibility from outside. Made to measure in France.
    Teknisk specifikation
    • Unik ref.SFR010013
    • ProduktfamilieGarage doors
    • ProduktgruppePorte sectionnelle SAFIR Séréna micro rainurée avec hublots
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-14
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtAluminium
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriDøre - Garage

    Tilgængelighed i region

    Europa
    Frankrig
    Common.Footer.ValueProp.Image.AltText