Duct S Air Conditioner
Duct S Air Conditioner

    Duct S Air Conditioner

    Stay flexible.

    The Duct S allows for flexible installation with its slim design and automatic air volume setting function.

    The Duct S provides a smart solution for low maintenance, consistent cooling and heating performance for any environment.

    AC Features:

    • AUTOMATIC AIR VOLUME SETTING

      Automatically adjusts fan speed based on the duct system external static pressure (ESP) to deliver desired airflow.

    • FLEXIBLE APPLICATION

      Offered in 11 capacities to meet the needs of various applications.

    • EASY ACCESS

      All internal components are accessible from the top, side, or bottom of the unit.

    • ADVANCED COMMISSIONING AND SERVICE

      The Duct S is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

    Teknisk specifikation
    • Unik ref.duct-s-air-conditioner
    • ProduktfamilieCommercial
    • ProduktgruppeVRF Indoor Unit
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-27
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iSydkorea
    • Fremstillet iSydkorea
    Klassifikation
    • BIMobject-kategoriHVAC - Airconditionanlæg
    • IFC-klassifikationLuftterminal
    • ETIM-kodeEC011580
    • ETIM-navnAir-conditioning split system – inside unit (evaporator)
    • Uniclass 2015-kodePr_70_65_03_42
    • Uniclass 2015-beskrivelseIndoor refrigeration units
    • CSI MasterFormat 2014-kode23 00 00
    • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 39 21
    • OmniClass-betegnelseSplit System Air Conditioning Units