SANDfuture - Solution for flat roofing

SANDfuture - Solution for flat roofing

SANDfuture is the innovative system of continuous roofing with draining joint without external fixings of high design with excellent performance of walkability and quick assembly. Made of aluminium using the special alloy 5754, pre-painted steel, stainless steel, copper, zinc titanium, aluzinc® and magnelis®, with continuous cold-rolled element profiles.

Ideal for extended low-slope roofs, flat roofs, roofs with inclined or curved pitches, industrial, commercial and sports buildings, but also for projects related to public buildings, such as schools, gyms, multipurpose centers and finally for modern residential construction.

Specifikation
  • The architectural section of the SANDfuture profile boasts a prestigious aesthetic appearance with continuous symmetrical lines created by micro-ribs for reinforcement. It stands out thanks to its unique draining overlap joint, complete with an internal safety channel that allows for concealed fastening.

    The specific overlap designed to lock the elements together with a pressure fit provides additional security for the watertightness of the roof covering in all weather conditions. In fact, to guarantee maximum watertightness, SANDfuture has a first upper channel that prevents any water from rising through capillary action.

    In this way, excess water can be gradually drained away through the main emergency containment channel at the end of the profile.

Teknisk specifikation
  • Unik ref.SANDfuture
  • ProduktfamilieCoperture piane
  • ProduktgruppeFlat roofings
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-02
  • Udgavenummer1
Relateret
  • Materiale primærtMetal
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriKonstruktion - Tag
  • UNSPSC-navnLaminate flooring
  • UNSPSC-kode30161710
  • OmniClass-nummer23-13 17 11 15 11 15
  • OmniClass-betegnelseLaminated Rigid Profiles