BP-holder
BP-holder
BP-holder
BP-holder
BP-holder
BP-holder
BP-holder
BP-holder
BP-holder
BP-holder

    BP-holder

    This product is only available in Japan.

    This product is temporarily out of production.

    "BP-holder" can be used to prevent the hanging bolt from buckling.

    Can be used for seismic and wind-resistant hanging bolt reinforcement, making it easy to reinforce hanging bolts to prevent buckling even after installation.

    [Features]

    ■Reinforcement of hanging bolts to prevent buckling is easy even after construction.

    ■Used to reinforce hanging bolts for earthquake resistance and wind resistance

    ■Non-welding method

    Specifikation
    • BP-holder For W3/8 screws

      BP-holder Top+ BP-holder Bottom(package sales)

      BP holder spacer (sold separately)

      [Applications]

      Prevention of buckling of hanging bolts

      [Material]

      Hot-dip galvanized steel sheet 1.6mm (spacer 0.8mm)

      [Sales unit] Case

      11.3kg/200 pcs.

      (Spacers/2.4kg/200 pcs.)

      [Maximum load in compression direction)

      Hanging bolt L=1500 4,608N / L=1200 6,139N / L=600 9,908N (L=600 or less without spacer)

    Teknisk specifikation
    • Unik ref.BP
    • ProduktfamilieLight Gauge Steel (LGS)
    • Produktgruppeceiiling and wall
    • TypeByggematerialer
    • Udgivelsesdato2022-10-31
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iJapan
    • Fremstillet iJapan
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter