Channel free clip
Channel free clip
Channel free clip
Channel free clip

    Channel free clip

    This product is only available in Japan.


    "Channel free clip" is a product that can be used for horizontal and oblique augmentation of hanging bolts.

    The channels of ㄷ-19 and ㄷ-38 can be easily clipped in and fastened with screws to secure the leveling and diagonal reinforcement firmly.

    [Features]

    ■ㄷ-19 and ㄷ-38 channels can be mounted on hanging bolts

    ■Easy installation of horizontal and diagonal reinforcement

    ■Non-welding method

    Specifikation
    • Channel free clip

      [Applications]

      Horizontal and oblique reinforcing bracket

      [Material]

      Hot-dip galvanized steel sheet 0.8mm

      [Sales unit] Case

      1.5kg/100 pcs. /set of special screws (200 pcs.)

      [Strength]

      Vertical max. 4,758N/Horizontal max. 4,950N/oblique 45 degrees max. 2,992N

    Teknisk specifikation
    • Unik ref.CHFC
    • ProduktfamilieLight Gauge Steel (LGS)
    • Produktgruppeceiiling and wall
    • TypeByggematerialer
    • Udgivelsesdato2022-10-31
    • Udgavenummer1
    Relateret
    • Materiale primærtVarmegalvaniseret
    • Designet iJapan
    • Fremstillet iJapan
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter