MC-clip guard
MC-clip guard
MC-clip guard

    MC-clip guard

    This product is only available in Japan.


    "MC-clip guard" can be used for reinforcement of clips around the brace.

    Fix the cradling and the cradling support tightly to prevent slipping of the cradling.

    It can also be used for orthogonal fixing of the cradling support to each other.

    [Features]

    ■Rigid fixation of the field border with the field border

    ■Orthogonal fixation of field margin recipients

    ■Non-welding method

    Specifikation
    • MC-clip guard

      [Applications]

      Clip reinforcement around the brace, etc.

      [Material]

      Hot-dip galvanized steel sheet 1.6mm

      [Sales unit] Case

      8.7kg/500 pcs.

      [Allowable proof stress] 517 N

      (Max. 2,677N along the edge)

      ※Average when MCW clipping 0.6mm + MC-clip guard is used to fix the cradling and the cradling support, and a load is applied to the cradling.

      [Design Registration No. 1546139]

    Teknisk specifikation
    • Unik ref.MCCLG
    • ProduktfamilieLight Gauge Steel (LGS)
    • Produktgruppeceiiling and wall
    • TypeByggematerialer
    • Udgivelsesdato2022-10-31
    • Udgavenummer1
    Relateret
    • Materiale primærtVarmegalvaniseret
    • Designet iJapan
    • Fremstillet iJapan
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter