Vetonit - Thermal Insulation Mortar and Plaster for External Walls - Cool Mortar & Vetotherm Plaster-
Vetonit - Thermal Insulation Mortar and Plaster for External Walls - Cool Mortar & Vetotherm Plaster-
Vetonit - Thermal Insulation Mortar and Plaster for External Walls - Cool Mortar & Vetotherm Plaster-
    Saveto

    Vetonit - Thermal Insulation Mortar and Plaster for External Walls - Cool Mortar & Vetotherm Plaster-

    Cool Mortar is a cement-based thermal insulating masonry mortar composed of hydraulic binders, selected aggregates, lightweight particles and additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site, which requires only clean water to produce cohesive mortar. Cool Mortar enables sandwich blocks to achieve the required U-value by eliminating thermal bridging.

    Vetotherm Plaster is a blend of OPC, silica sand, and graded lightweight aggregates plus functional additives for enhancing Workability and adhesion. Vetotherm Plaster is applied on all surfaces after the proper preparation of the surface. The product provides thermal insulation for building wall sections relying on advanced material technologies.

    Features and benefits:

    • Factory-controlled pre-blend ensures consistently high quality.
    • Requires only the addition of water on site at the time of usage.
    • Suitable for ME harsh weather conditions.
    • Strong bond in blocks and wall joints.
    • Excellent thermal insulation properties.
    • Fast mixing application using a spray machine.
    • It contains a special additive that reduces friction and prolongs the lifespan of the equipment.
    • Uniform color/mass.
    • Improved workability & curing.
    • Easy application with uniform workflow enables high productivity & superior finishing.
    • Strong adhesion on a variety of substrates.
    • Internal & external applications.
    • Shrinkage control reduces surface cracks.
    Teknisk specifikation
    • Unik ref.Cool-Mortar-Vetotherm-Plaster
    • ProduktfamiliePlasters and Masonry
    • ProduktgruppeThermal Insulation Mortars and Plasters
    • TypeByggematerialer
    • Udgivelsesdato2024-02-13
    • Udgavenummer1
    Relateret
    • Materiale primærtCement
    • Designet iSaudiarabien
    • Fremstillet iSaudiarabien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Isolering
    • Uniclass 2015-kodePr_20_31_53_11
    • Uniclass 2015-beskrivelseCement gauged mortars
    • OmniClass-nummer23-13 15 13 13
    • OmniClass-betegnelseMasonry Cement Mortars

    Tilgængelighed i region

    Asien Afrika