Vetonit - Vetoblock Mortar AAC - Adhesive for Autoclaved Aerated Concrete Block
Saveto

Vetonit - Vetoblock Mortar AAC - Adhesive for Autoclaved Aerated Concrete Block

Vetoblock Mortar AAC is a powder adhesive composed of hydraulic binders, bonding agents, selected aggregates, synthetic resins, and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site, which requires only the addition of clean water to produce easily workable mortar. Vetobock Mortar AAC is ideal for fixing autoclaved aerated concrete blocks & panels.

Uses:

  • For laying internal or external autoclave aerated concrete blocks & panels.
  • For laying other types of aerated blocks, or panels.

Features and Benefits:

  • Factory controlled pre-blend ensures consistently high quality.
  • Requires only the addition of water on-site at the time of usage.
  • High Adhesion.
  • Good mechanical strength.
  • Excellent workability.
  • Suitable for internal & external applications.
  • Thin bed application providing a gap-less between block conserving the thermal properties of the AAC block wall.
Specifikation
  • Standard Comliance:

    • BSEN 998-2 Type T
Teknisk specifikation
  • Unik ref.Vetoblock-Mortar-AAC
  • ProduktfamiliePlasters and Masonry
  • ProduktgruppeAdhesive for Autoclaved Aerated Concrete Block
  • TypeByggematerialer
  • Udgivelsesdato2026-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtCementitious
  • Designet iSaudiarabien
  • Fremstillet iSaudiarabien
Klassifikation
  • BIMobject-kategoriByggematerialer - Bricks & Blokke
  • IFC-klassifikationVæg
  • Uniclass 2015-kodePr_20_31_53_47
  • Uniclass 2015-beskrivelseLightweight masonry mortars
  • CSI MasterFormat 2014-kode04 22 26
  • CSI MasterFormat 2014-titelAutoclaved Aerated Concrete Unit Masonry
  • OmniClass-nummer23-13 15 13 13
  • OmniClass-betegnelseMasonry Cement Mortars

Tilgængelighed i region

Asien Afrika